(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Sheet Metal Hammer (Vertical Distribution)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    3,397,690 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FBT-05
FBT-07
FBTS-03
FBTS-05
FBTS-07
FBTS-10
FBTS-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

4,777,570 VND

1 Piece(s) 12 Day(s) φ40 108 300 1 327-1145 260

5,256,789 VND

1 Piece(s) 9 Day(s) φ42 112 300 1 1/2 327-1153 360

3,397,690 VND

1 Piece(s) 12 Day(s) φ24 97 290 1/4 338-2150 270

3,767,118 VND

1 Piece(s) 12 Day(s) φ28 108 300 1/2 338-2168 340

5,256,789 VND

1 Piece(s) 9 Day(s) φ32 112 300 1/2 338-2176 440

5,733,920 VND

1 Piece(s) 9 Day(s) φ34 127 300 3/4 395-8680 420

4,883,061 VND

1 Piece(s) 9 Day(s) φ38 144 300 3/4 395-8698 620

Basic Specifications

Product Description

[Features]
· The rotating and tilting head mechanism keeps the striking surface from indenting.
[Applications]
· Used for automobile sheet metal, sheet metal for ducts/tube making, and stainless steel sheet metal.

Part Number
FBT-05
FBT-07
FBTS-03
FBTS-05
FBTS-07
FBTS-10
FBTS-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

4,777,570 VND

1 Piece(s) 12 Day(s) φ40 108 300 1 327-1145 260

5,256,789 VND

1 Piece(s) 9 Day(s) φ42 112 300 1 1/2 327-1153 360

3,397,690 VND

1 Piece(s) 12 Day(s) φ24 97 290 1/4 338-2150 270

3,767,118 VND

1 Piece(s) 12 Day(s) φ28 108 300 1/2 338-2168 340

5,256,789 VND

1 Piece(s) 9 Day(s) φ32 112 300 1/2 338-2176 440

5,733,920 VND

1 Piece(s) 9 Day(s) φ34 127 300 3/4 395-8680 420

4,883,061 VND

1 Piece(s) 9 Day(s) φ38 144 300 3/4 395-8698 620

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1