(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Heavy Duty Nippers

JIS Heavy Duty Nippers

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Specifications of TBKN150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Main body: option
    Main Body
  • JAN Code
    4989999111392
  • Trusco Code
    365-4966
  • Mass(g)
    160
  • Features
    JIS/H Grade Excellent Cutting Force
  • Specifications
    Thick Blade
  • Material
    Body: Special steel
  • Grip Type
    Resin
Part Number
TBKN150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

546,722 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Main body: option
    Main Body
  • JAN Code
    4989999111392
  • Trusco Code
    365-4966
  • Mass(g)
    160
  • Features
    JIS/H Grade Excellent Cutting Force
  • Specifications
    Thick Blade
  • Material
    Body: Special steel
  • Grip Type
    Resin

Product Description

JIS standard heavy-duty wire cutters.
[Features]
・ Wire cutters with excellent durability using special steel.
・ Wire cutters for cutting cables in electrical work, light electrical work, etc.
[Application]
・ For cutting cables.

Specifications of TBKN150

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    156
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Main body: option
    Main Body
  • JAN Code
    4989999111392
  • Trusco Code
    365-4966
  • Mass(g)
    160
  • Features
    JIS/H Grade Excellent Cutting Force
  • Specifications
    Thick Blade
  • Material
    Body: Special steel
  • Grip Type
    Resin
Part Number
TBKN150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

546,722 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A standard strong nippers of JIS standard.

Specification

●Cutting Performance(mm) Iron Wire:Φ2
●Cutting Performance(mm) Copper Wire:Φ3
●SPQ(piece):5

Materials

●Special Steel