(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dolly, Multi Carry, Handle Set For Coupling Kun®, Handle Tool

Dolly, Multi Carry, Handle Set For Coupling Kun®, Handle Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    247,878 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-H
MP-HK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Set Content Mass
(g/Set)
Internal Capacity

1,669,362 VND

1 Piece(s) 9 Day(s) 504-2437 Handle, Handle Fixing Bracket×1 each 2200 1 Set (Handle, Handle Fixing Bracket: 1 of Each)

247,878 VND

1 Piece(s) 9 Day(s) 509-2353 Handle Locking Metal Fittings×1 375 1 pc.

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Product material
    Steel

Product Description

[Features]
· Can be used as a hand truck by attaching a handle.
· The handle can be used even if 2 dollies are connected.

Part Number
MP-H
MP-HK
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Set Content Mass
(g/Set)
Internal Capacity

1,669,362 VND

1 Piece(s) 9 Day(s) 504-2437 Handle, Handle Fixing Bracket×1 each 2200 1 Set (Handle, Handle Fixing Bracket: 1 of Each)

247,878 VND

1 Piece(s) 9 Day(s) 509-2353 Handle Locking Metal Fittings×1 375 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Can be used as a hand dolly truck by attaching a handle.

Materials

●Steel