(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Container Bag (for Civil Engineering Construction)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    649,583 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-CB-1200NC
YS-CB-CD-1
YS-CB-CDL-1
YS-CB-SLB-1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Details Type Inlet Diameter
(mm)
Inlet Height
(mm)
Exhaust Port Outer Diameter
(mm)
Exhaust Port Height
(mm)
Laminating Width
(mm)
Depth
(mm)
Insertion Slot Dimensions
(mm)
JAN Code Trusco Code Intended Use Specifications Maximum Mass of Materials to Be Filled
(kg)
Body Inner Bag Mass
(g)
Amount Of Content

1,018,384 VND

1 Piece(s) 9 Day(s) - 1200 Square 1 t base rope - - - - NA 870 870 Frontage 870 x Depth 870 x Height 850 4571163733976 440-5862 - No Discharge Port 1000 - NA - 1 pc.

972,846 VND

1 Piece(s) 6 Day(s) or more 870 1150 - 500 950 - - NA - - - - 412-7510 For civil engineering and construction work. - 1000 Polypropylene containing weatherproofing agents - 2000 1 pc.

1,078,750 VND

1 Piece(s) 6 Day(s) or more 870 1200 - 500 950 - - Exterior - - - - 412-7528 For civil engineering and construction work. - 1000 Polypropylene containing weatherproofing agents - 2000 1 pc.

649,583 VND

1 Piece(s) 6 Day(s) or more 870 1200 - 870 800 - - NA - - - - 412-7625 For civil engineering and construction work. - 500 Polypropylene containing weatherproofing agents - 1400 1 pc.

Basic Specifications

Product Description

[Features]
· Optimal for lifting contents with a forklift, for storage outside of factories or warehouses, or for large amounts of soil in river and disaster civil engineering.
[Applications]
· For civil engineering construction.

Part Number
YS-CB-1200NC
YS-CB-CD-1
YS-CB-CDL-1
YS-CB-SLB-1
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Details Type Inlet Diameter
(mm)
Inlet Height
(mm)
Exhaust Port Outer Diameter
(mm)
Exhaust Port Height
(mm)
Laminating Width
(mm)
Depth
(mm)
Insertion Slot Dimensions
(mm)
JAN Code Trusco Code Intended Use Specifications Maximum Mass of Materials to Be Filled
(kg)
Body Inner Bag Mass
(g)
Amount Of Content

1,018,384 VND

1 Piece(s) 9 Day(s) - 1200 Square 1 t base rope - - - - NA 870 870 Frontage 870 x Depth 870 x Height 850 4571163733976 440-5862 - No Discharge Port 1000 - NA - 1 pc.

972,846 VND

1 Piece(s) 6 Day(s) or more 870 1150 - 500 950 - - NA - - - - 412-7510 For civil engineering and construction work. - 1000 Polypropylene containing weatherproofing agents - 2000 1 pc.

1,078,750 VND

1 Piece(s) 6 Day(s) or more 870 1200 - 500 950 - - Exterior - - - - 412-7528 For civil engineering and construction work. - 1000 Polypropylene containing weatherproofing agents - 2000 1 pc.

649,583 VND

1 Piece(s) 6 Day(s) or more 870 1200 - 870 800 - - NA - - - - 412-7625 For civil engineering and construction work. - 500 Polypropylene containing weatherproofing agents - 1400 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1