(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NIPPE Economy Type Paint Thinner

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    138,865 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPH001-14
HPH001-100
HPH101-1.6
HPH101-4
HPH101-250
HPH101-400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass
(g)
Amount Of Content

3,182,985 VND

1 Piece(s) 6 Day(s) or more 419-6791 11060 1 Can (14 L)

138,865 VND

1 Piece(s) 7 Day(s) or more 419-6783 80 1 pc (0.1 L)

447,488 VND

1 Piece(s) 6 Day(s) or more 419-6856 1264 1 Can (1.6 L)

935,195 VND

1 Piece(s) 6 Day(s) or more 419-6872 3160 1 Can (4 L)

180,475 VND

1 Piece(s) 6 Day(s) or more 419-6864 198 1 Can (0.25 L)

216,971 VND

1 Piece(s) 6 Day(s) or more 419-6881 316 1 Can (0.4 L)

Basic Specifications

  • Product Applications
    Thinner
  • Product Model
    Other
  • Use
    Dilutes oil-based paints and cleans tools.

Product Description

[Features]
· Thinner for synthetic resin paint and oil-based paint.
[Applications]
· For diluting oil-based paint and for cleaning tools.

Part Number
HPH001-14
HPH001-100
HPH101-1.6
HPH101-4
HPH101-250
HPH101-400
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Trusco Code Mass
(g)
Amount Of Content

3,182,985 VND

1 Piece(s) 6 Day(s) or more 419-6791 11060 1 Can (14 L)

138,865 VND

1 Piece(s) 7 Day(s) or more 419-6783 80 1 pc (0.1 L)

447,488 VND

1 Piece(s) 6 Day(s) or more 419-6856 1264 1 Can (1.6 L)

935,195 VND

1 Piece(s) 6 Day(s) or more 419-6872 3160 1 Can (4 L)

180,475 VND

1 Piece(s) 6 Day(s) or more 419-6864 198 1 Can (0.25 L)

216,971 VND

1 Piece(s) 6 Day(s) or more 419-6881 316 1 Can (0.4 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●It is a diluted thinner for synthetic resin paint and oil-based paint.

Materials

●Organic Solvents