(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floor paint Yukarok 1000

Floor paint Yukarok 1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    6,385,103 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
082-1119-01
082-1217-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Amount Of Content

6,385,103 VND

1 Piece(s) 12 Day(s) or more Gray 361-0446 1 Can (13.9 L)

7,340,100 VND

1 Piece(s) 10 Day(s) or more Green 361-0462 1 Can (13.9 L)

Basic Specifications

  • Product Applications
    For Floor
  • Product Model
    Paint (Can)
  • Touch Drying Time
    20 minutes (20°C)
  • Mass(g)
    15000
  • Possible Recoating Time
    4 hour or more (20°C)
  • Coating Area
    35–42.5 m2 (2 coats)
  • Features
    With Solvent-based Gloss
  • Application 1
    Concrete, mortar floors.
  • Amount Of Content
    1 Can (13.9 L)

Product Description

[Features]
·Special thinner dedicated for Yukalock 1000.
·The dilution ratio is 40 to 60% of the paint (Yukalock 1000).

Part Number
082-1119-01
082-1217-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Trusco Code Amount Of Content

6,385,103 VND

1 Piece(s) 12 Day(s) or more Gray 361-0446 1 Can (13.9 L)

7,340,100 VND

1 Piece(s) 10 Day(s) or more Green 361-0462 1 Can (13.9 L)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1