(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Color Cone Rope Marking 12 mm x 2 m

Color Cone Rope Marking 12 mm x 2 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---

Product Description

[Features]
· Takes minimum space to carry around, or for storage.
· Comes with ring brackets for cones on both ends.
[Applications]
· As a partitioning rope exclusive for color cones.

Loading...Tải…

Product Specifications

Features

●Not bulky when carried or stored.
●It is with ring metal fitting for both ends cone.

Usage

●As a corner exclusive partition rope.

Specification

●Diameter x L(mm x m):12 x 2
●SPQ(piece):10

Materials

●Polyethylene(PE)
Close

Comparison list