(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
A desk mat ideal for cutting paper without noticeable marks, even after use of a cutter knife.
[Features]
· Glues and adhesives are unlikely to adhere so work efficiency will significantly improve.
· Both sides can be used, an economical type which can be used twice as long.
· Thickness: 3 mm.
· Front/back materials: soft olefin resin, core: recycled hard olefin resin.
· No scale marks.
[Applications]
· An environment-friendly cutting mat that uses 70% recycled olefin resin.