(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ecology Cloth Noticeboard (Dedicated Pin)

Ecology Cloth Noticeboard (Dedicated Pin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,538,811VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· A surface that is easy to put tacks through. (For push pin only)
· Less susceptible to warpage.

 
Part Number
KE-23SB
KE-23SG
KE-34SB
KE-34SG
KE-36SB
KE-36SG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,538,811 VND

1 Piece(s) 9 Day(s)

3,538,811 VND

1 Piece(s) 9 Day(s)

5,975,032 VND

1 Piece(s) 9 Day(s)

5,975,032 VND

1 Piece(s) 9 Day(s)

8,294,606 VND

1 Piece(s) 9 Day(s)

8,294,606 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1