(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Double Thread Screw Taper Nozzle

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of TPND-22G

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    31.6
  • Mass
    10.0 g/pack
  • Internal Diameter(mm)
    0.40
  • Trusco Code
    365-7507
  • Features 1
    Tapered to maintain liquid fluidity, suitable for discharge of highly viscous liquid agent.
  • Features 2
    Double thread design securely screws into the syringe
  • Application
    Nozzle to be attached to the syringe tip
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
TPND-22G
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,671,591 VND

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    31.6
  • Mass
    10.0 g/pack
  • Internal Diameter(mm)
    0.40
  • Trusco Code
    365-7507
  • Features 1
    Tapered to maintain liquid fluidity, suitable for discharge of highly viscous liquid agent.
  • Features 2
    Double thread design securely screws into the syringe
  • Application
    Nozzle to be attached to the syringe tip
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

A polyethylene (PE) nozzle.
[Features]
· Tapered for high liquid fluidity, ideal for discharge of highly viscous liquid agent.
· Double thread design securely screws into the syringe.
[Applications]
· Nozzle to be attached to the syringe tip.

Specifications of TPND-22G

  • Product Type
    Dispenser type adhesive
  • Other
    Option
  • Overall Length(mm)
    31.6
  • Mass
    10.0 g/pack
  • Internal Diameter(mm)
    0.40
  • Trusco Code
    365-7507
  • Features 1
    Tapered to maintain liquid fluidity, suitable for discharge of highly viscous liquid agent.
  • Features 2
    Double thread design securely screws into the syringe
  • Application
    Nozzle to be attached to the syringe tip
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
TPND-22G
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

1,671,591 VND

1 Pack(s)

50 Pieces Per Package

8 Day(s) 1 Pack (50 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1