(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Panel Container Rack Panel for T-Series

Panel Container Rack Panel for T-Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    9,350,093 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-1200
T-1200S
T-1200W
T-1600
T-1600S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Accessory Amount Of Content

14,163,551 VND

1 Piece(s) 9 Day(s) 910 320 1240 T-1200 Type 100 kg/Unit One side 501-5219 27kg Metal fittings to prevent tipping over 1 unit

9,350,093 VND

1 Piece(s) 9 Day(s) 490 320 1240 T-1200 Type 100 kg/Unit One side 501-0357 15.5kg Metal fittings to prevent tipping over 1 unit

21,024,030 VND

1 Piece(s) 9 Day(s) 910 600 1240 T-1200 Type 200 kg/Unit Both Faces 507-9144 37.5kg - 1 unit

15,804,820 VND

1 Piece(s) 9 Day(s) 910 320 1600 T-1600 Type 120 kg/unit One side 501-5227 33kg Metal fittings to prevent tipping over 1 unit

10,355,775 VND

1 Piece(s) 9 Day(s) 490 320 1600 T-1600 Type 120 kg/unit One side 501-0373 19kg - 1 unit

Basic Specifications

  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Containers and hooks are set, making it ideal for storage and management of parts and tools.

Part Number
T-1200
T-1200S
T-1200W
T-1600
T-1600S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Details Type Maximum Load
(kg/unit)
Type Trusco Code Mass Accessory Amount Of Content

14,163,551 VND

1 Piece(s) 9 Day(s) 910 320 1240 T-1200 Type 100 kg/Unit One side 501-5219 27kg Metal fittings to prevent tipping over 1 unit

9,350,093 VND

1 Piece(s) 9 Day(s) 490 320 1240 T-1200 Type 100 kg/Unit One side 501-0357 15.5kg Metal fittings to prevent tipping over 1 unit

21,024,030 VND

1 Piece(s) 9 Day(s) 910 600 1240 T-1200 Type 200 kg/Unit Both Faces 507-9144 37.5kg - 1 unit

15,804,820 VND

1 Piece(s) 9 Day(s) 910 320 1600 T-1600 Type 120 kg/unit One side 501-5227 33kg Metal fittings to prevent tipping over 1 unit

10,355,775 VND

1 Piece(s) 9 Day(s) 490 320 1600 T-1600 Type 120 kg/unit One side 501-0373 19kg - 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1