Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Height (mm) |
Drawer |
Maximum Capacity (kg/unit) |
Drawer Inner Dimensions Height (mm) |
Trust Cord |
Mass (kg) |
Amount Of Content |
|
43,244,150 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1000 |
H150 6 Pieces |
300 |
127 |
462-1239 |
82 |
1 unit |
|
-
|
1 Piece(s)
|
|
Quote
|
1000 |
H100 x 3, H150 x 4 |
350 |
(Shallow Type 77, Deep Type 127) |
462-1247 |
89 |
1 unit |
|
53,416,225 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1000 |
H100 9 Pieces |
450 |
77 |
462-1255 |
96 |
1 unit |
|
56,029,875 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H150 8 Pieces |
400 |
127 |
462-1263 |
105 |
1 unit |
|
64,091,870 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H100 x 6, H150 x 4 |
500 |
(Shallow Type 77, Deep Type 127) |
462-1271 |
115 |
1 unit |
|
69,216,145 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H100 12 Pieces |
600 |
77 |
462-1280 |
124 |
1 unit |
|
29,328,750 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H150 4 Pieces |
200 |
127 |
462-1298 |
56 |
1 unit |
|
33,521,965 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H100 x 3, H150 x 2 |
250 |
(Shallow Type 77, Deep Type 127) |
462-1301 |
61 |
1 unit |
|
36,535,871 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H100 6 Pieces |
300 |
77 |
462-1310 |
65 |
1 unit |
Basic Specifications
-
- Frontage(mm)
- 580
-
- Depth(mm)
- 620
-
- Body Color
- Green
-
- Drawer Inner Dimensions Frontage(mm)
- 512
-
- Drawer Inner Dimensions Depth(mm)
- 562
-
- Accessories
- Drawer (per level): Includes 2 vertical partitions and 2 horizontal partitions
-
- Specifications
- With Latch Mechanism, with Cylinder Lock
-
- Material
- Steel
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Features a central lock mechanism in which all drawers can be simultaneously locked from one location.
[Applications]
· Comparatively lightweight and suitable for storing large volume items.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Height (mm) |
Drawer |
Maximum Capacity (kg/unit) |
Drawer Inner Dimensions Height (mm) |
Trust Cord |
Mass (kg) |
Amount Of Content |
|
43,244,150 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1000 |
H150 6 Pieces |
300 |
127 |
462-1239 |
82 |
1 unit |
|
-
|
1 Piece(s)
|
|
Quote
|
1000 |
H100 x 3, H150 x 4 |
350 |
(Shallow Type 77, Deep Type 127) |
462-1247 |
89 |
1 unit |
|
53,416,225 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1000 |
H100 9 Pieces |
450 |
77 |
462-1255 |
96 |
1 unit |
|
56,029,875 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H150 8 Pieces |
400 |
127 |
462-1263 |
105 |
1 unit |
|
64,091,870 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H100 x 6, H150 x 4 |
500 |
(Shallow Type 77, Deep Type 127) |
462-1271 |
115 |
1 unit |
|
69,216,145 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
1300 |
H100 12 Pieces |
600 |
77 |
462-1280 |
124 |
1 unit |
|
29,328,750 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H150 4 Pieces |
200 |
127 |
462-1298 |
56 |
1 unit |
|
33,521,965 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H100 x 3, H150 x 2 |
250 |
(Shallow Type 77, Deep Type 127) |
462-1301 |
61 |
1 unit |
|
36,535,871 VND
|
1 Piece(s)
|
|
11 Day(s) or more
|
700 |
H100 6 Pieces |
300 |
77 |
462-1310 |
65 |
1 unit |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
Product Specifications
Specification
●Main Body Color:Green
●SPQ(piece):1
●With latch mechanism
●With cylinder lockMaterials
●SteelAccessories
●Drawer(per shelf): With Lengthwise Partition Plate x 2, Crosswise Partition Plate x 2