(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drive Chain Tool

Drive Chain Tool

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of MCCU14

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    221
  • Details Type
    Set
  • Set Content
    Drive Chain Tool
  • Trusco Code
    383-7947
  • Mass(g)
    2200 (g/Set)
  • Features
    The body is designed with an optimum shape based on strength analysis.
  • Applicable Chain
    420・428・520・525・50(530)・532・630・632
  • Overall Width(mm)
    122
Part Number
MCCU14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

9,063,213 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    221
  • Details Type
    Set
  • Set Content
    Drive Chain Tool
  • Trusco Code
    383-7947
  • Mass(g)
    2200 (g/Set)
  • Features
    The body is designed with an optimum shape based on strength analysis.
  • Applicable Chain
    420・428・520・525・50(530)・532・630・632
  • Overall Width(mm)
    122

Product Description

[Features]
· The body is designed with an optimum shape based on strength analysis.
· The cutter pin and crimp pin use special steel (SK material) with optimal heat treatment for excellent durability.
[Applications]
· For drive chain replacement

Specifications of MCCU14

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    221
  • Details Type
    Set
  • Set Content
    Drive Chain Tool
  • Trusco Code
    383-7947
  • Mass(g)
    2200 (g/Set)
  • Features
    The body is designed with an optimum shape based on strength analysis.
  • Applicable Chain
    420・428・520・525・50(530)・532・630・632
  • Overall Width(mm)
    122
Part Number
MCCU14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

9,063,213 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1