(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vanlack® Case (with Drawers and Acrylic Doors)

Vanlack® Case (with Drawers and Acrylic Doors)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T305L-N24S6L-NG
T305L-N36S-TM
T305M-N18L-NG
T305M-N36S-TM
T611L-N36L-TM
T611L-N72S-NG
T611M-N60S6L-NG
T611M-N72S-TM
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Drawer Trusco Code Accessory Mass Amount Of Content

-

1 Piece(s) Quote 490 880 180 ML-1N(NG) 24 pcs, ML-2N(NG) 6 pcs 303-6774 5 Shelf Boards 56.6kg 1 unit

58,993,492 VND

1 Piece(s) 9 Day(s) 490 880 180 ML-1N36 pieces 303-6766 5 Shelf Boards 57.8kg 1 unit

27,215,246 VND

1 Piece(s) 9 Day(s) 340 880 180 MM-2N(NG) 18 pcs 303-6731 5 Shelf Boards 37.5kg 1 unit

27,926,210 VND

1 Piece(s) 9 Day(s) 340 880 180 MM-1N36 pieces 303-6723 5 Shelf Boards 45.1kg 1 unit

-

1 Piece(s) Quote 490 1790 300 ML-2N36 pieces 303-6847 11 Shelf Boards 107.4kg 1 unit

-

1 Piece(s) Quote 490 1790 300 ML-1N(NG) 72 pcs 303-6855 11 Shelf Boards 108.9kg 1 unit

-

1 Piece(s) Quote 340 1790 300 MM-1N(NG) 60 pcs, MM-2N(NG) 6 pcs 303-6812 11 Shelf Boards 83.6kg 1 unit

51,637,892 VND

1 Piece(s) 9 Day(s) 340 1790 300 MM-1N72 pieces 303-6804 11 Shelf Boards 84.5kg 1 unit

Basic Specifications

  • Product Type
    Large parts case
  • Frontage(mm)
    844
  • Main body: option
    Main Body
  • Door Window
    Acrylic
  • Partition Plate
    1 per drawer
  • Specifications
    With a cylinder lock
  • Amount Of Content
    1 unit

Product Description

Vanlack Case, L-type, with double-opening doors. With a cylinder lock. Acrylic double-door type. Ideal for managing components that are to be kept dust-free.

Part Number
T305L-N24S6L-NG
T305L-N36S-TM
T305M-N18L-NG
T305M-N36S-TM
T611L-N36L-TM
T611L-N72S-NG
T611M-N60S6L-NG
T611M-N72S-TM
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Drawer Trusco Code Accessory Mass Amount Of Content

-

1 Piece(s) Quote 490 880 180 ML-1N(NG) 24 pcs, ML-2N(NG) 6 pcs 303-6774 5 Shelf Boards 56.6kg 1 unit

58,993,492 VND

1 Piece(s) 9 Day(s) 490 880 180 ML-1N36 pieces 303-6766 5 Shelf Boards 57.8kg 1 unit

27,215,246 VND

1 Piece(s) 9 Day(s) 340 880 180 MM-2N(NG) 18 pcs 303-6731 5 Shelf Boards 37.5kg 1 unit

27,926,210 VND

1 Piece(s) 9 Day(s) 340 880 180 MM-1N36 pieces 303-6723 5 Shelf Boards 45.1kg 1 unit

-

1 Piece(s) Quote 490 1790 300 ML-2N36 pieces 303-6847 11 Shelf Boards 107.4kg 1 unit

-

1 Piece(s) Quote 490 1790 300 ML-1N(NG) 72 pcs 303-6855 11 Shelf Boards 108.9kg 1 unit

-

1 Piece(s) Quote 340 1790 300 MM-1N(NG) 60 pcs, MM-2N(NG) 6 pcs 303-6812 11 Shelf Boards 83.6kg 1 unit

51,637,892 VND

1 Piece(s) 9 Day(s) 340 1790 300 MM-1N72 pieces 303-6804 11 Shelf Boards 84.5kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1