(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial Marker, White

Industrial Marker, White
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      61,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A quick-drying, water-resistant paint-type white marker.
[Applications]
·For checking marks on non-absorbent surfaces such as welding points, metals and resins, and writing on tools and glasses.

Part Number
X100W-SD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Contained In A Packet

61,050 VND

1 Piece(s) 9 Day(s) 1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Industrial Marker Color White Character Size Extra-fine
Use Weld Points / Metal / Resin / Glass / Tool JAN Code 4902506182517 Trusco Code 000-9318
Mass(g) 18 Features Quick-dry, water-resistant paint-type white marker. Use For making marks on non-absorbing surfaces such as welding sites, metals, and resin, and writing on tools and glasses.
Material Oil-based Pigment Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part X100W-SD in the Industrial Marker, White series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần X100W-SD trong chuỗi Industrial Marker, White.