(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
(Merry) Spare Blade for PSH-05

(Merry) Spare Blade for PSH-05

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,013,125VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spare blade dedicated for plate shears.
Suitable for cutting steel plates, carpets, etc.

Features

●Because the strain does not appear, the cut is beautiful.

Usage

●For cutting of iron plate, copper plate, brass plate, wire gauze, rubber plate, resin plate, carpet etc.

Specification

●SPQ(piece):1
Part Number
E250
E250H
E250S
E300
E300H
E300S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType blade shape Trusco Code Mass
(g)

3,013,125 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-05Straight blade104-065175

4,660,710 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-05High-Speed Blade104-067780

3,416,566 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-05Curved wire blade104-066970

8,976,606 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-10Straight blade104-1363330

16,074,518 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-10Straight blade (high-speed steel tip provided)327-3211320

8,972,225 VND

1 Piece(s) 6 Day(s) or more Spare Blade for PSH-10Curved wire blade104-1371290

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Air Scissors Application For cutting iron plate, copper plate, brass plate, wire mesh, rubber plate, resin plate, carpet, and more.