(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pitch gauge M28/W26

Pitch gauge M28/W26
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      839,205VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pitch gauge that can easily check screw pitch just by threading it onto male threads.
[Features]
· Pitch number is written on the leaf.
[Applications]
· Used for measuring pitches of general screws.

 
Part Number
M28
W26
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Sheets
(sheet)
Product Type Standard

879,513 VND

1 Piece(s) 9 Day(s) 28MillimeterPitch Size: 0.25 0.3 0.35 0.4 0.45 0.5 0.55 0.6 0.65 0.7 0.75 0.8 0.85 0.9 1 1.1 1.2 1.25 1.3 1.4 1.5 1.6 1.7 1.75 1.8 1.9 2 2.5

839,205 VND

1 Piece(s) 9 Day(s) 26InchPitch Size: 4 41/2 5 6 7 8 9 10 11 12 13 14 16 18 19 20 22 24 25 26 28 30 32 40 48 60

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Carbon Steel for Mechanical Structure Mass(g) 40