(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Used to machine female threads of parallel pipe threads.
Part Number |
---|
EX-SPT-1/2-14 |
EX-SPT-1/4-19 |
EX-SPT-1-11 |
EX-SPT-3/8-19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
1,809,825 VND | 1 Piece(s) | 17 Day(s) | PF1/2 | 14 | 80 | 18 | 35 | 23774 | ||
783,333 VND | 1 Piece(s) | Quote | PF1/4 | 19 | 62 | 11 | 28 | 23772 | ||
6,666,666 VND | 1 Piece(s) | Quote | PF1 | 11 | 95 | 26 | 45 | 23778 | ||
1,313,333 VND | 1 Piece(s) | Quote | PF3/8 | 19 | 65 | 14 | 28 | 23773 |
Part Number |
---|
Loading...Tải…
Thread Types | Pipe Parallel | Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2+0.04 |
No. of Grooves | 4 | External center | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy