(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Bit, for HIOS, D73 Opposite Side Shaft Diameter 4.0

Precision Bit, for HIOS, D73 Opposite Side Shaft Diameter 4.0

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of D733460

  • Tip Type
    Hex Type
  • shank diameter(mm)
    4
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333315
Part Number
D733460
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

110,367 VND

10 Piece(s) 9 Day(s)

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    4
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333315

Product Description

High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.

Specifications of D733460

  • Tip Type
    Hex Type
  • shank diameter(mm)
    4
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333315
Part Number
D733460
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

110,367 VND

10 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1