(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slim Magnetic Holder (SKT-0025)

Slim Magnetic Holder (SKT-0025)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      226,424VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thin, highly magnetic holder that uses a rare earth magnet (samarium cobalt).
[Features]
· A compact, lightweight and powerful magnet with the highest magnetic flux density, coercive force and strength of magnetic field compared to Alnico and ferrite magnets.
· A thin type magnet holder with a strong attraction force and low levels of demagnetization.
[Applications]
· Ideal for embedding into molds and as a holding tool.
· Used for embedding into pressed metal and for holding workpieces for electric discharge machining, etc.

 
Part Number
SKT-0025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAdsorption Force
(N)
Product Dimension
(mm)

533,700 VND

1 Piece(s) 7 Day(s) or more 90Φ25×10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type Samarium Cobalt Magnet Product Model Permanent Magnet Holder for Machining Shape Round Type
With / Without Handle Not Included With / Without Screw Hole Not Included Material Samarium-cobalt Magnets

Please check the type/dimensions/specifications of the part SKT-0025 in the Slim Magnetic Holder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SKT-0025 trong chuỗi Slim Magnetic Holder.

Products like this...

Part Number
SKT-0010
SKT-0018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAdsorption Force
(N)
Product Dimension
(mm)

226,424 VND

1 Piece(s) 7 Day(s) or more 30Φ10×8

398,750 VND

1 Piece(s) 7 Day(s) or more 50Φ18×8