(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
A washer with black oxide surface treatment.
[Features]
· Thicker than normal washers.
· The thickness can be selected according to the application.
· S45C / quenched HRC30±5.
[Application]
· Convenient when tightening nuts.
Part Number |
---|
WFT1605 |
WFT1606 |
WFT1610 |
WFT2005 |
WFT2008 |
WFT2010 |
WFT2020 |
WFT2405 |
WFT2410 |
WFT2420 |
WFT3010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | Compatible Bolts | Heat Treatment | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
253,374 VND | 1 Piece(s) | 4 Day(s) or more | 45 | 17 | 5 | - | - | - | ||
242,161 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 17 | 6 | - | - | - | ||
280,522 VND | 1 Piece(s) | 6 Day(s) or more | 45 | 17 | 10 | - | - | - | ||
346,226 VND | 1 Piece(s) | 4 Day(s) or more | 50 | 22 | 5 | - | - | - | ||
329,702 VND | 1 Piece(s) | 4 Day(s) or more | 45 | 22 | 8 | - | - | - | ||
381,635 VND | 1 Piece(s) | 4 Day(s) or more | 50 | 22 | 10 | - | - | - | ||
426,291 VND | 1 Piece(s) | 6 Day(s) or more | 50 | 22 | 20 | - | - | - | ||
465,831 VND | 1 Piece(s) | 6 Day(s) or more | 60 | 25 | 5 | - | - | - | ||
503,602 VND | 1 Piece(s) | 4 Day(s) or more | 60 | 25 | 10 | - | - | - | ||
670,223 VND | 1 Piece(s) | 6 Day(s) or more | 60 | 25 | 20 | - | - | - | ||
596,073 VND | 1 Piece(s) | 4 Day(s) or more | 70 | 32 | 10 | M30 | Quenched | Black Oxide |
Part Number |
---|
Loading...Tải…
Material | S45C |