(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sander HSA-6AK

Sander HSA-6AK
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,988,637VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used with a disc paper or wire brush to exert power in various surface grinding work such as finishing of sheet metal, rust removal, paint removal, finishing of various resin products, finishing of other welding surfaces, etc.

Part Number
HSA-6AK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

10,988,637 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Air Consumption(m³/min) 0.7 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 5000
Exhaust Side Total Length(mm) 212 Body Shape Angle Type
Weight(g) 1800 Head Height (To Inner Flange(mm) 83.5 Hose Nozzle Mounting Screw(Rc) 3/8
Usable Hose Diameter(mm) 12.7 Air Pressure(Mpa) 0.6 Noise Level No-load 1 m(dB (A)) 90
Accessories Outer Wheel Screw (1 Pc), Hook Wrench (1 Pc), Hex Wrench (1 Pc), Touch Joint (1 Pc)