(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pozidriv Screwdriver No. 4600

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    158,384 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
4600PZ175
4600PZ2100
4600PZ3150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) JAN Code Tip Size

158,384 VND

1 Piece(s) 9 Day(s) 75 4907587108791 PZ1

198,517 VND

1 Piece(s) 9 Day(s) 100 4907587108807 PZ2

281,650 VND

1 Piece(s) 9 Day(s) 150 4907587108814 PZ3
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) JAN Code Tip Size

Basic Specifications

Product Description

Screwdriver for Pozidriv screws with a high-precision cutting edge that enables strong torque transmission.
[Features]
· Fully quenched Chrome Vanadium Steel.
· The cutting edge has undergone high precision black point processing.
[Applications]
· For screws of imported furniture and ski products made in Western countries.

Part Number
4600PZ175
4600PZ2100
4600PZ3150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) JAN Code Tip Size

158,384 VND

1 Piece(s) 9 Day(s) 75 4907587108791 PZ1

198,517 VND

1 Piece(s) 9 Day(s) 100 4907587108807 PZ2

281,650 VND

1 Piece(s) 9 Day(s) 150 4907587108814 PZ3
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shaft length L (mm) JAN Code Tip Size

Loading...Tải…

Close

Comparison list