(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SupaDriv / Screwdriver No.4200

SupaDriv / Screwdriver No.4200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    180,242 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

Screwdriver for Supadriv screws with a high-precision cutting edge that provides high driving efficiency.
[Features]
· The handle is made of acetate resin and has an ergonomic design.
· Shape consists of 4 blades of uniform thickness.
· Fastening efficacy is very high.
[Applications]
· For SupaDriv screws.

Loading...Tải…

Close

Comparison list