(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Point Dresser, General-Purpose / for SG Abrasive Stone

Single-Point Dresser, General-Purpose / for SG Abrasive Stone

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,674,083VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Natural diamond (1/2 ct to 1 1/2 ct) is embedded in the peak of the shank. For SG grindstones, a natural diamond with higher purity has been used. BC dresser is a one-use type single-stone dresser with emphasis on economy.

Part Number
ST01001
ST01002
ST01003
ST01004
ST01005
ST01006
ST01007
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAbrasive Grain Other Specification

1,674,083 VND

1 Piece(s) 15 Day(s) or more 5M (1/2ct)General Use

2,106,079 VND

1 Piece(s) 15 Day(s) or more 7M (3/4ct)General Use

2,636,042 VND

1 Piece(s) 4 Day(s) or more 10M (1ct)General Use

3,912,358 VND

1 Piece(s) 10 Day(s) or more SG5M (1/2ct)For SG Grindstone

5,954,308 VND

1 Piece(s) 15 Day(s) or more SG7M (3/4ct)For SG Grindstone

9,331,196 VND

1 Piece(s) 15 Day(s) or more SG10M (1ct)For SG Grindstone

12,590,446 VND

1 Piece(s) 15 Day(s) or more SG15M (1 1/2ct)For SG Grindstone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shank Shape d11 x 100L