(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Machine Vise Handle

Machine Vise Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,149,629VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machine vise handle.
[Features]
· Machine vise replacement part.
· Optional part for the machine vise series.
[Application]
· Replacement handle for the machine vise.

 
Part Number
LT-12HN250
LT-12HN370
LT-13HN180
LT-14HN176
LT-14HN185C
LT-14HN195C
LT-14HN210C
LT-16HN200
LT-19HN255
LT-22HN300
LT-22HN500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Vise Length
(mm)
Hexagonal Subtense for Insertion
(mm)
Compatible Vise Insert Hexagonal Opposite Side
(mm)

2,482,002 VND

1 Piece(s) 11 Day(s) or more LT5AU-100 (M, F, FM) (June 2017 or later)---12

2,733,065 VND

1 Piece(s) 11 Day(s) or more LT5AU-100 (M, F, FM) (June 2017 or later)---12

1,929,376 VND

1 Piece(s) 9 Day(s) or more LTFH150Q, LTFH175Q, LTFV150Q, LTFV175Q, LTFH125Q, LTFV125Q, LTFV100Q---13

1,149,629 VND

1 Piece(s) 11 Day(s) or more -16814LTFV75、LT100M、LT100MC、LT100SP、LTM100WL、LTAW100-

1,277,300 VND

1 Piece(s) 11 Day(s) or more -197.514LTH3P-150S-

1,210,808 VND

1 Piece(s) 11 Day(s) or more -197.514LT630JV-

1,935,720 VND

1 Piece(s) 9 Day(s) or more -192.514LTCV100(S)H、LTCV125(S)H、LTCV160(S)H、LTCV200(S)H、LTCV160TH、LTCV200TH-

1,210,808 VND

1 Piece(s) 8 Day(s) or more -18916LTCV100(S)、LTCV125(S)、LT125M、LT125SP、LT-HPD80E-

1,277,300 VND

1 Piece(s) 4 Day(s) or more -24619LTCV160(S)、LTCV200(S)、LT150L、LT150M、LT150MC、LTM150WL-

1,476,380 VND

1 Piece(s) 9 Day(s) or more -27722LT200M-

2,155,332 VND

1 Piece(s) 11 Day(s) or more LT250M---22

Loading...Tải…

  1. 1