(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
FC-I Series Options

FC-I Series Options
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,616,737VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· FC-I series dedicated options.
· FC-01I: Bar code reader.
· FC-02I: Built-in battery (nickel hydride).
· FC-03I: RS-232C X 2ch.
· FC-04I: RS-232C x 1 ch / comparator output (relay).

Part Number
FC-02I
FC-03I
FC-04I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOptions

12,488,545 VND

1 Piece(s) 9 Day(s) or more Built-In battery (nickel hydride)

5,616,737 VND

1 Piece(s) 4 Day(s) or more RS-232C×2ch

5,616,737 VND

1 Piece(s) 4 Day(s) or more RS-232C x 1 Ch. / Comparator Output (Relay)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main applications Counting Scale Type Option Applicable Models, Series FC-i / FC-Si
Special Notes For A & D Packaging Quantity(Base/Piece) 1