(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stone Made Precision V Block

Stone Made Precision V Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,138,629VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision V-block made of granite.
[Features]
· Very convenient surface plate as a measurement tool for precision scribing.
· It features advantages such as high hardness, excellent abrasion resistance, little secular change and rust resistance.
· 2 pieces per set.
[Applications]
· Used as a measurement tool for precision scribing.

 
Part Number
GV-50
GV-75
GV-100
GV-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dimension
(mm)

14,138,629 VND

1 Piece(s) 5 Day(s) or more 50

18,276,429 VND

1 Piece(s) 5 Day(s) or more 75

21,360,008 VND

1 Piece(s) 5 Day(s) or more 100

36,000,076 VND

1 Piece(s) 5 Day(s) or more 150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model V Block Body / Option Main Body Perpendicularity and Parallelism(mm) 5μm/100mm