(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Block

Steel Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,071,728VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Auxiliary base for fixture materials.
[Features]
·The material is S50C.
·steel block.
[Applications]
·Useful as a jig material.

Part Number
SB150X30X35
SB150X30X40
SB150X30X50
SB200X40X40
SB200X40X50
SB200X40X60
SB200X50X50
SB200X50X60
SB200X50X70
SB200X50X80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
Weight
(kg)

1,071,728 VND

1 Piece(s) 8 Day(s) or more 15030351.2

1,137,826 VND

1 Piece(s) 8 Day(s) or more 15030401.4

1,471,265 VND

1 Piece(s) 8 Day(s) or more 15030501.8

1,511,199 VND

1 Piece(s) 8 Day(s) or more 20040402.5

1,954,409 VND

1 Piece(s) 8 Day(s) or more 20040503.1

2,155,259 VND

1 Piece(s) 8 Day(s) or more 20040603.7

2,200,898 VND

1 Piece(s) 8 Day(s) or more 20050503.9

2,434,601 VND

1 Piece(s) 8 Day(s) or more 20050604.7

3,050,923 VND

1 Piece(s) 8 Day(s) or more 20050705.5

3,287,184 VND

1 Piece(s) 8 Day(s) or more 20050806.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material S55C