(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Box parallel 6 sides machine finish (1BOX)

Box parallel 6 sides machine finish (1BOX)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,398,033VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used for various purposes such as mounting FC 250/annealing box parallel jigs. Machine finished on 6 sides.

Part Number
BP111M
BP112M
BP113M
BP114M
BP121M
BP122M
BP123M
BP131M
BP132M
BP133M
BP141M
BP142M
BP143M
BP144M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Weight
(kg)

7,398,033 VND

1 Piece(s) 6 Day(s) or more 100100100180.020.035.2

8,935,790 VND

1 Piece(s) 6 Day(s) or more 100100150180.020.037.8

17,801,352 VND

1 Piece(s) 6 Day(s) or more 100100300180.020.0315.5

30,768,908 VND

1 Piece(s) 6 Day(s) or more 100100610180.030.0431.5

11,502,783 VND

1 Piece(s) 6 Day(s) or more 10015015019.50.20.038.2

27,208,088 VND

1 Piece(s) 6 Day(s) or more 10015030019.50.020.0316.4

54,432,112 VND

1 Piece(s) 6 Day(s) or more 10015061019.50.030.0433.3

11,151,639 VND

1 Piece(s) 6 Day(s) or more 12512512519.50.020.037.5

26,603,372 VND

1 Piece(s) 6 Day(s) or more 12512530019.50.020.0318

63,186,920 VND

1 Piece(s) 6 Day(s) or more 12512561019.50.030.0436.6

12,143,302 VND

1 Piece(s) 6 Day(s) or more 15015015019.50.020.0310

14,910,163 VND

1 Piece(s) 6 Day(s) or more 15015020019.50.020.0313.4

22,210,230 VND

1 Piece(s) 6 Day(s) or more 15015030019.50.020.0320

52,879,208 VND

1 Piece(s) 6 Day(s) or more 15015061019.50.030.0440.7

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)
D Supplement(mm) Made to order