(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Wedge clamp set for T-grooves, flat type.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
KCH12T-14 |
KCH12T-16 |
KCH12T-18 |
KCH16T-18 |
KCH16T-20 |
KCH16T-22 |
KCHU12T-14 |
KCHU12T-16 |
KCHU12T-18 |
KCHU16T-18 |
KCHU16T-20 |
KCHU16T-22 |
KCL12T-14 |
KCL12T-16 |
KCL12T-18 |
KCL16T-18 |
KCL16T-20 |
KCL16T-22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mouth Width (mm) | Clamp stroke (mm) | Compatible T Groove Width (mm) | Tightening Force (kN) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
7,098,625 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 14 | 4 | 1.2 | ||
7,108,658 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 16 | 4 | 1.3 | ||
7,466,098 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 18 | 4 | 1.3 | ||
8,185,304 VND | 1 Piece(s) | 4 Day(s) or more | 38 | 5 | 18 | 4.5 | 1.6 | ||
8,419,007 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 20 | 4.5 | 2.4 | ||
8,531,137 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 22 | 4.5 | 2.5 | ||
10,370,269 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 14 | 4 | 1.5 | ||
10,370,269 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 16 | 4 | 1.5 | ||
10,788,691 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 18 | 4 | 1.6 | ||
11,665,077 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 18 | 4.5 | 2.7 | ||
11,853,928 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 20 | 4.5 | 2.8 | ||
11,976,091 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 22 | 4.5 | 3 | ||
7,496,983 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 14 | 4 | 1.1 | ||
7,496,983 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 16 | 4 | 1.1 | ||
7,915,405 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 4 | 18 | 4 | 1.2 | ||
8,797,102 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 18 | 4.5 | 2.1 | ||
8,950,347 VND | 1 Piece(s) | 6 Day(s) or more | 38 | 5 | 20 | 4.5 | 2.1 | ||
9,098,083 VND | 1 Piece(s) | 4 Day(s) or more | 38 | 5 | 22 | 4.5 | 2.3 |
Part Number |
---|
Loading...Tải…
Material | S45C | Heat Treatment | Hardening HRC32 | Surface Treatment | Black oxide finish |