(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[CC-Link IE Field Network, Basic Block Type Remote Unit]
・ CC-Link IE field network Basic slave station. Input/output devices can be more easily distributed according to the equipment
・ It supported for CC-Link IE Field Network Basic diagnostic function. With the engineering tool, you can check for network abnormalities and input/output unit abnormalities
・ Parameters can be easily set with just a switch operation
Part Number |
---|
NZ2MFB1-32D |
NZ2MFB1-32DT |
NZ2MFB1-32DTE1 |
NZ2MFB1-32T |
NZ2MFB1-32TE1 |
NZ2MFB2-16A |
NZ2MFB2-16R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Inputs | Input Format | Rated Input Voltage (V) | Input answer time | Number of Outputs | Output Format | Rated load voltage (V) | Protection function | Connection Terminal | Representative Standard | Rated input current (mA) | Max Load Current | Terminal shape | Type of unit | External connection | Integrated Digital Outputs | Int. Current Consumption (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,627,500 VND | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | CE / UL / CUL | - | - | - | - | - | Screw | 0,071 | ||
5,627,500 VND | 1 Piece(s) | 98 Day(s) | - | - | - | - | - | Transistor / sync output | 24 | - | - | CE / UL / CUL | - | - | - | - | - | Screw | 0,079 | ||
5,627,500 VND | 1 Piece(s) | Quote | - | - | - | - | - | Transistor / source output | 24 | - | - | CE / UL / CUL | - | - | - | - | - | Screw | 0,079 | ||
5,627,500 VND | 1 Piece(s) | 98 Day(s) | - | - | - | - | - | Transistor / sync output | 12 ~ 24 | None | Terminal Block | - | - | 0.5A | Spring clamp | Output unit | 1-wire type | - | - | ||
5,627,500 VND | 1 Piece(s) | Quote | - | - | - | - | 32 | Transistor / source output | 12 ~ 24 | None | Terminal Block | - | - | 0.1A | Spring clamp | Output unit | 1-wire type | - | - | ||
4,847,500 VND | 1 Piece(s) | Quote | 16 | AC input | 100-120 | Less than 50 to 100 mS | - | - | - | None | Terminal Block | - | 6.8 (50Hz) /8.2 (60Hz) | - | Screw | Input unit | 2-wire type | - | - | ||
5,517,500 VND | 1 Piece(s) | 98 Day(s) | - | - | - | - | - | Relay contact output | 240 AC | None | Terminal Block | - | - | 2A | Screw | Output unit | 2-wire type | - | - |
Part Number |