(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Input/output expansion block that receives power from the basic / power supply unit of the MELSEC iQ-F series.
[Features]
・ It can be connected to the back of a basic unit or expansion unit
[Applications]
・ Convenient for expanding input/output, receiving power supply from a basic unit or expansion unit
・ It can be used for FX5UJ, FX5U, FX5UC, etc.
Part Number |
---|
FX5-16ET/ES |
FX5-SF-8DI4 |
FX5-SF-MU4T5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Input Voltage (V) | Output Format | Type of unit | Input format details |
---|---|---|---|---|---|---|---|---|
2,562,500 VND | 1 Piece(s) | 98 Day(s) | - | Transistor / sync output | Input/output unit | DC24V sink/source | ||
11,005,000 VND | 1 Piece(s) | 98 Day(s) | DC13 to 30 | - | Safety input expansion unit | No | ||
15,671,250 VND | 1 Piece(s) | 98 Day(s) | DC13 to 30 | Transistor / source output | Safety main unit | No |
Part Number |
---|
Loading...Tải…
Input Format | DC input | Connection Terminal | Terminal Block | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Applicable sequencer | FX5U / FX5UC |