(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Twist Lock Waterproof Rubber Cap

Twist Lock Waterproof Rubber Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Panasonic AC outlet/inlet (option/others) twist lock waterproof rubber cap.

 
Part Number
WF8220K
WF8315K
WF8320K
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngRated Number of Positions

387,284 VND

1 Piece(s) 9 Day(s) 20A/250V2P

239,743 VND

1 Piece(s) 6 Day(s) or more 15A/125VGrounding 2P

342,718 VND

1 Piece(s) 6 Day(s) or more 20A/250V3P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC Outlet/Inlet Related Product (Rated) Color Black Color Black