(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory Combination

MK Duct Accessory Combination
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      129,006VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA combination Used for cable exit from the ceiling.

 
Part Number
MDCB01
MDCB02
MDCB03
MDCB05
MDCB11
MDCB12
MDCB13
MDCB15
MDCB21
MDCB22
MDCB23
MDCB25
MDCB31
MDCB32
MDCB33
MDCB35
MDCB42
MDCB43
MDCB45
MDCB1361
MDCB1362
MDCB1363
MDCB1365
MDCB3401
MDCB3402
MDCB3403
MDCB3405
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

129,006 VND

1 Piece(s) 8 Day(s) or more GreyNo. 0Gray45.960804528944137003

129,006 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 0White45.960804528944137010

129,006 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 0Milky white45.960804528944137027

129,006 VND

1 Piece(s) 8 Day(s) or more CreamNo. 0Cream45.960804528944616263

138,499 VND

1 Piece(s) 8 Day(s) or more GreyNo. 1Gray45.960804528944137034

138,499 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 1White45.960804528944137041

138,499 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 1Milky white45.960804528944137058

138,499 VND

1 Piece(s) 8 Day(s) or more CreamNo. 1Cream45.960804528944616270

141,663 VND

1 Piece(s) 8 Day(s) or more GreyNo. 2Gray66.970804528944137065

141,663 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 2White66.970804528944137072

141,663 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 2Milky white66.970804528944137089

141,663 VND

1 Piece(s) 8 Day(s) or more CreamNo. 2Cream66.970804528944616287

166,978 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3Gray871001004528944137096

166,978 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3White871001004528944137102

166,978 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 3Milky white871001004528944137119

166,978 VND

1 Piece(s) 8 Day(s) or more CreamNo. 3Cream871001004528944616294

242,921 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 4White1071201004528944137249

242,921 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 4Milky white1071201004528944137256

242,921 VND

1 Piece(s) 8 Day(s) or more CreamNo. 4Cream1071201004528944616317

315,700 VND

1 Piece(s) 8 Day(s) or more Grey130 × Type 60Gray137.41001004528944619776

350,196 VND

1 Piece(s) 8 Day(s) or more White130 × Type 60White137.41001004528944619783

350,196 VND

1 Piece(s) 8 Day(s) or more Milky White130 × Type 60Milky white137.41001004528944619790

350,196 VND

1 Piece(s) 8 Day(s) or more Cream130 × Type 60Cream137.41001004528944619806

166,978 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3, Type 40Gray87801004528944137201

166,978 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3, Type 40White87801004528944137218

166,978 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 3, Type 40Milky white87801004528944137225

166,978 VND

1 Piece(s) 8 Day(s) or more CreamNo. 3, Type 40Cream87801004528944616300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA