(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Flat Magali (Elbow)

MK Duct for Outdoor Accessory, Flat Magali (Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,692VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA flat Magali elbow Used for right-angle connection on a flat surface.

 
Part Number
MDM10W
MDM11W
MDM12W
MDM13W
MDM109
MDM119
MDM129
MDM139
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

204,692 VND

1 Piece(s) 8 Day(s) or more BlackNo. 0Black402070.34528944105378

253,617 VND

1 Piece(s) 8 Day(s) or more BlackNo. 1Black403070.54528944105392

306,558 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black6040110.64528944105415

629,209 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black8060137.24528944105439

204,692 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown402070.34528944105361

253,617 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown403070.54528944105385

306,558 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown6040110.64528944105408

629,209 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown8060137.24528944105422

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA