(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Branch Enclosure

MK Duct for Outdoor Accessory, Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      470,994VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA branch enclosure Used for branch connections in multiple directions.

 
Part Number
MDB21W
MDB31W
MDB219
MDB319
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

470,994 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black11060.51104528944117043

1,008,925 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black13080.51304528944117340

470,994 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown11060.51104528944117036

1,008,925 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown13080.51304528944117333

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA