(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, D Coupling

MK Duct for Outdoor Accessory, D Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      101,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA D-coupling Can be used to connect flexible ducts and to fix bellows on the wall.

 
Part Number
MDFJK09
MDFJK0W
MDFJK1W
MDFJK2W
MDFJK3W
MDFJK19
MDFJK29
MDFJK39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

101,366 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown6030354528944144780

101,366 VND

1 Piece(s) 8 Day(s) or more BlackNo. 0Black6030354528944144797

110,128 VND

1 Piece(s) 8 Day(s) or more BlackNo. 1Black6040354528944144551

135,321 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black8151404528944144575

160,514 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black10272504528944144599

110,128 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown6040354528944144544

135,321 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown8151404528944144568

160,514 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown10272504528944144582

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA