(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Combination

MK Duct for Outdoor Accessory, Combination
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      120,352VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA combination Used for cable exit from the ceiling.

 
Part Number
MDCB09
MDCB0W
MDCB1W
MDCB2W
MDCB3W
MDCB19
MDCB29
MDCB39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

120,352 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown45.960804528944137126

120,352 VND

1 Piece(s) 8 Day(s) or more BlackNo. 0Black45.960804528944137133

126,924 VND

1 Piece(s) 8 Day(s) or more BlackNo. 1Black45.960804528944137157

131,305 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black66.970804528944137171

148,100 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black871001004528944137195

126,924 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown45.960804528944137140

131,305 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown66.970804528944137164

148,100 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown871001004528944137188

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA