(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, Lead-In Cover

MK Duct Accessory, Lead-In Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA lead-in cover Used for cable lead-in.

 
Part Number
MDHC02
MDHC03
MDHC11
MDHC12
MDHC13
MDHC21
MDHC23
MDHC31
MDHC32
MDHC33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

132,170 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 0White6730904528944145176

132,170 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 0Milky white6730904528944145022

141,663 VND

1 Piece(s) 8 Day(s) or more GreyNo. 1Gray6740904528944145053

141,663 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 1White6740904528944145183

141,663 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 1Milky white6740904528944145060

185,963 VND

1 Piece(s) 8 Day(s) or more GreyNo. 2Gray88551104528944145091

185,963 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 2Milky white88551104528944145107

296,714 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3Gray109751304528944145138

296,714 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3White109751304528944145206

296,714 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 3Milky white109751304528944145145

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA