(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-BKCN |
MR-BKCNS2 |
MR-ECNM |
MR-J2CMP2 |
MR-J2CNS |
MR-J3CN2 |
MR-J3SCNS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) | Note | IP | Number of cores | Type | Connector | Applicable Pins and Contacts | Allowable Current (A) | Allowable Voltage (V) | Wire Connection Method | Connection Direction | Applicable Cable Outer Diameter (mm) | IP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,102,500 VND | 1 Piece(s) | Quote | - | Electromagnetic brake connector set | - | 2 | Round | MR | Female | 3 | AC200 | Solder | Straight | 5.0-8.3 | IP67 | ||
1,868,750 VND | 1 Piece(s) | Quote | - | Electromagnetic brake connector set (screw fastening) | - | 2 | Round | MR | Female | 3 | AC200 | Solder | Straight | 9.0-11.6 | IP67 | ||
458,750 VND | 1 Piece(s) | Quote | - | Encoder connector set | - | 9 | Square | MR | Other | 1 | AC150 / DC200 | Other | Straight | 2.8 or less | IP20 | ||
382,500 VND | 1 Piece(s) | Quote | - | - | - | - | Connector set (for CN6) | - | - | 0.5 | - | - | - | - | 3M or an equivalent product | ||
385,000 VND | 1 Piece(s) | Quote | - | - | IP20 | - | Encoder connector set | - | - | - | - | Straight | - | - | Solder | ||
460,000 VND | 1 Piece(s) | Quote | 3 | - | - | - | Connector Set (for CN2L) | Amplifier Connector | - | - | - | - | - | - | - | ||
320,000 VND | 1 Piece(s) | Quote | - | - | IP67 | - | - | - | - | 1 | - | Straight | - | φ6.0mm to φ9.0mm | Solder |