(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TE Connectivity, Connector Housing, MULTILOCK, 025 Series, 2 Rows

TE Connectivity, Connector Housing, MULTILOCK, 025 Series, 2 Rows
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      56,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·High density and compact design with 2.2 mm pitch
·It supports male or female terminals and is equipped with a contact retainer block to guarantee the terminal position
·Polarity prevents mis-mating
·Color coded for easy identification
·Male/female terminals for TH025 series connector housings are sold separately
[Application]
·Vehicle safety security system, convenience, driver information, body/chassis system
·Mirrors, multimedia applications, display screens, airbag ECU / safety applications, switches, body controller management, dashboard applications, etc.

 
Part Number
1318917-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

56,750 VND

3 Piece(s) 6 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable pin/contact Female (socket) Connection direction Straight Application Cable Connection
Connector Shape Square shape Center line (pitch)(mm) 2.2 Number of Rows 2
Series MULTILOCK 025 Dimensions(mm) 28.6 (length) × 15.8 (width) × 21 (depth) Material (Housing) PBT
For Use With Cable-to-cable connector

Please check the type/dimensions/specifications of the part 1318917-1 in the TE Connectivity, Connector Housing, MULTILOCK, 025 Series, 2 Rows series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1318917-1 trong chuỗi TE Connectivity, Connector Housing, MULTILOCK, 025 Series, 2 Rows.