(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
COB 80 Series push button switches are custom designed to your specifications, with a variety of available switch units to choose from.
[Features]
· For general circuits, e.g. up/down, east/west.
· Includes a seesaw-type mechanical interlock, so that both commands cannot be input at the same time.
Rated insulation voltage(V) | 500 V AC | Rated Current(A) | 5 | Connection Terminal | M4 screw (crimp terminal type) |
---|---|---|---|---|---|
Ambient Temperature(°C) | -15 to 40 | Relative humidity(%) | 45 to 85 | Specifications | Control switch with interlock |
Operating Voltage(V) | 220 V AC / 440 V AC | Contact Configuration | 1a-1a | Rated current used AC 15 inductive load (AC 220 V)(A) | 2 |
Rated use current AC 15 inductive load (440 VAC)(A) | 1 | Representative Standard | PSE | Protective Structure | IP65 |
Please check the type/dimensions/specifications of the part UN80C20 in the Hoist Push Button Switch COB 80 Series Switch Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UN80C20 trong chuỗi Hoist Push Button Switch COB 80 Series Switch Unit.