(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
HARTING, interface connector, circular connector, M8/M12.
Applicable pin/contact | Female (socket) | Allowable Current(A) | 4 | Allowable Voltage(V) | 32 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Representative Standard | UL / CSA | Connector Shape | Round |
Cross-Sectional Area of the Conductor(mm2) | 0.14 to 0.34 | AWG Size(AWG) | 26 to 22 | Protection Rating | IP67 (At lock) |
Ambient Temperature(°C) | -40 to +85 (-5 to +50 when connecting) | Connector Size | M8 | Rated surge voltage(kV) | 1.5 |
Pollution Degree | 3 | Material | Polyamide (insert); copper alloy (contact); polyamide, zinc die-cast (hood/housing) | Surface Treatment | Gold plating (contact) |
Wire outer diameter(mm) | ≤1.6 | Cable Diameter(mm) | 2.5 to 5.1 | Insulation Resistance(Ω) | ≥ 10 to the 8th power |
Contact Resistance(mΩ) | ≤10 | Specifications | Circular Connector with Harax, M8/3-po | Overvoltage category | III |
Insulation group | I (600 ≤ CTI) | Mating Cycles | ≥100 | Tightening Torque(Nm) | 0.4 |
Wrench size | A/F 9 Knurled screw / nut |
Please check the type/dimensions/specifications of the part 21-02-151-2305 in the Interface Connector, Circular Connector, M8/M12 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 21-02-151-2305 trong chuỗi Interface Connector, Circular Connector, M8/M12.