(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interface Connector / Har-Port Service Interface

Interface Connector / Har-Port Service Interface
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      336,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

HARTING, rectangular connector, interface connector; har-port service interface.

Specifications

09-45-452-1921har-port, USB 2.0, A-A, PFT, 1.0 m cable

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09-45-502-0000har-port, protection cover, IP65/67, black

·Protection Rating (compliant with IEC 60529): IP65, IP67
·Material (accessory): Thermoplastic
·Color (accessory): Black
09-45-452-1901har-port, USB 2.0, A-A, PFT

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09454521960har-port, USB 2.0, A-A, PFT, black, 0.5 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 0.5 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
09-45-502-0005har-port, protection cover, IP65/67, trans.

·Protection Rating (compliant with IEC 60529): IP65, IP67
·Material (accessory): Thermoplastic
·Color (accessory): Transparent
09454521904har-port, USB 3.0, A-A, PFT, black

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
·Certification: UL / CSA
09-45-502-0001har-port, sealing cover
09454521909har-port, USB 2.0, 2xMini-B, 1.0 m cable

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09454521910har-port, USB 2.0, B-B, PFT, cable, 0.5 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 0.5 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09454521510har-port, RJ45, IP20, coupler, cable, 1.50 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 750
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1.5 m
·Transmission Characteristics: Cat. 6 Class E, up to 250 MHz
·Data transmission speed: 10 Mbit/s, 100 Mbit/s, 1 Gbit/s, 10 Gbit/s
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
·Certification: UL / CSA
09454521903har-port, USB 2.0, A-A, PFT, black

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
09454521905har-port, USB 2.0, A-B, coupler, silver

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
09454521950har-port, 2x, USB 2.0, A-A, 0.5 m cable

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 0.5 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09454521504har-port, RJ45, IP20, coupler, cable, 1.50 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 750
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1.5 m
·Transmission Characteristics: Cat. 6 Class E, up to 250 MHz
·Data transmission speed: 10 Mbit/s, 100 Mbit/s, 1 Gbit/s, 10 Gbit/s
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
·Certification: UL / CSA
09454521970har-port, USB 3.0, A-A, PFT, black, 0.5 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 0.5 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
09454521911har-port, USB 2.0, B-B, PFT, cable, 1.0 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
09454521961har-port, USB 2.0, A-A, PFT, black, 1.0 m

·Ambient Temperature: -25 to +70°C
·Mating Cycles: ≥ 1.500
·Protection Rating (compliant with IEC 60529): IP20
·Cable length: 1 m
·Material (hood/housing): Polyamide
·Color (hood/housing): Black
09454521010har-port, HDMI, PFT, silver (HDMI 1.4)

·Ambient Temperature: -25 to +70°C
·Mating cycles ≥ 750
·Protection Rating (compliant with IEC 60529): IP20
·Material (hood/housing): Polyamide
·Color (hood/housing): Silver
Part Number
09-45-502-0000
09-45-502-0005
09454521010
09454521504
09454521510
09454521903
09454521905
09454521909
09454521910
09454521950
09454521960
09454521961
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecification 1 Specification 2 Specifications 3

336,250 VND

1 Piece(s) 6 Day(s) or more 10har-port, protection cover, IP65/67, black; protection rating (compliant with IEC 60529): IP65, IP67·Material (accessory): thermoplastic; color (accessory): Black-

670,500 VND

1 Piece(s) 6 Day(s) or more 10har-port, protection cover, IP65/67, trans; protection rating (compliant with IEC 60529): IP65, IP67·Material (accessory): thermoplastic; color (accessory): Transparent-

2,861,750 VND

1 Piece(s) 4 Day(s) or more 10har-port, HDMI, PFT, silver, (HDMI 1.4); ambient temperature: -25 to +70°C; mating cycles ≥ 750; protection rating (compliant with IEC 60529): IP20·Material (hood/housing): polyamide; color (hood/housing): Silver-

1,210,000 VND

1 Piece(s) 4 Day(s) or more -har-port, RJ45, IP20, coupler, cable, 1.50 m; ambient temperature: -25 to +70°C; mating cycles: ≥ 750; protection rating (compliant with IEC 60529): IP20·Cable length: 1.5 m; transmission characteristics: Cat. 6 Class E, up to 250 MHz; data transmission speed: 10 Mbit/s, 100 Mbit/s, 1 Gbit/s, 10 Gbit/s·Material (hood/housing): polyamide; color (hood/housing): silver; certification: UL / CSA

1,464,000 VND

1 Piece(s) 4 Day(s) or more -har-port, RJ45, IP20, coupler, cable, 1.50 m; ambient temperature: -25 to +70°C; mating cycles: ≥ 750; protection rating (compliant with IEC 60529): IP20·Cable length: 1.5 m; transmission characteristics: Cat. 6 Class E, up to 250 MHz; data transmission speed: 10 Mbit/s, 100 Mbit/s, 1 Gbit/s, 10 Gbit/s·Material (hood/housing): polyamide; color (hood/housing): silver; certification: UL / CSA

754,750 VND

1 Piece(s) 6 Day(s) or more -har-port, USB 2.0, A-A, PFT, black; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Material (hood/housing): polyamide; color (hood/housing): Black-

1,378,250 VND

1 Piece(s) 4 Day(s) or more -har-port, USB 2.0, A-B, coupler silver, ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Material (hood/housing): polyamide; color (hood/housing): Black-

2,855,750 VND

1 Piece(s) 4 Day(s) or more -har-port, USB 2.0, 2xMini-B, 1.0 m cable; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Cable length: 1 m; material (hood/housing): polyamide; color (hood/housing): Silver-

1,698,000 VND

1 Piece(s) 4 Day(s) or more -har-port, USB 2.0, B-B, PFT, cable, 0.5 m; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Cable length: 0.5 m; material (hood/housing): polyamide; color (hood/housing): Silver-

2,950,000 VND

1 Piece(s) 4 Day(s) or more -har-port, 2x, USB 2.0, A-A, 0.5 m cable; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Cable length: 0.5 m; material (hood/housing): polyamide; color (hood/housing): Silver-

1,403,500 VND

1 Piece(s) 4 Day(s) or more -har-port, USB 2.0, A-A, PFT, black, 0.5 m; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Cable length: 0.5 m; material (hood/housing): polyamide; color (hood/housing): Black-

1,403,500 VND

1 Piece(s) 4 Day(s) or more -har-port, USB 2.0, A-A, PFT, black, 1.0 m; ambient temperature: -25 to +70°C; mating cycles: ≥ 1,500; protection rating (compliant with IEC 60529): IP20·Cable length: 1 m; material (hood/housing): polyamide; color (hood/housing): Black-

Loading...Tải…

  1. 1