(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, 16 to 35 mm2

Han, Industrial Connector, 16 to 35 mm2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,062,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han, industrial connector, 16 to 35 mm2.

 
Part Number
09140012633
09140012733
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Specifications

1,062,750 VND

1 Piece(s) 4 Day(s) or more Male (plug)Han PE-module, male, axial, 16 to 35 sq mm

1,062,750 VND

1 Piece(s) 4 Day(s) or more Female (socket)Han PE-module, female, axial, 16 to 35 sq mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard UL / CSA Material Zinc die-cast (insert); copper alloy (contact) Surface Treatment Silver plating (contact); nickel plating (insert)
Conductor Cross-Sectional Area(mm2) 16 to 35 Strip length(mm) 13 Contact Resistance(mΩ) ≤0.3
Operating Temperature Range(°C) -40 to +125 Mating Cycles ≥500 Tightening Torque(Nm) 2, 6 to 8 (for axial screw)
Remark IEC 61984