(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Support Bracket For Structural Steel Bracket (For SGM)

Support Bracket For Structural Steel Bracket (For SGM)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      97,363VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· · Reinforcement bracket for preventing support brackets mounted to steel materials from becoming detached due to vibration.
· Hanging bolts can be passed through the structural steel bracket even after mounting.
* Mount support brackets before mounting equipment onto hanging bolts.

 
Part Number
SGMH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

97,363 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixture Conforming Structural Steel Bracket (SGM)

Please check the type/dimensions/specifications of the part SGMH in the Support Bracket For Structural Steel Bracket (For SGM) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SGMH trong chuỗi Support Bracket For Structural Steel Bracket (For SGM).