(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nut For Mirakku Hanger (For Bottom)

Nut For Mirakku Hanger (For Bottom)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      29,831VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A metal fixture used for securing bolts hanging from Mirakku Hangers from the rear using screws.
· Mounts in a single action from the opening surface.

 
Part Number
MN-6TF
MN-6TFS
MN-W3TF
MN-W3TFS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible bolt Plating, coating

30,230 VND

1 Piece(s) 9 Day(s) M6Electrogalvanized

52,833 VND

1 Piece(s) 9 Day(s) M6Stainless steel

29,831 VND

1 Piece(s) 9 Day(s) W 3/8Electrogalvanized

52,052 VND

1 Piece(s) 9 Day(s) W 3/8Stainless steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bolt/Nut Conforming Mirakku Hanger M-10FA□ to 50FA□