(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Structural Steel Bracket For Bolts

Structural Steel Bracket For Bolts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,060VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for lowering hanging bolts and supporting racks and ducts, etc.
· Support cables in combination with a cable hanger.
· Boxes or eye bolts can be mounted.

 
Part Number
SGK-W3
SGKD-W3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlating, coating

27,060 VND

1 Piece(s) 9 Day(s) Electrogalvanized

147,870 VND

1 Piece(s) 9 Day(s) Hot dipped

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compatible dimension (A) H and L structural steel (steel thickness 3 to 16 mm)