(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pole Band Bracket

Pole Band Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      185,122VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A bracket for mounting boxes or mounting plates to poles with stainless steel bands.

 
Part Number
POB-3FWT
POB-4FT
POB-4FWT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable

209,114 VND

1 Piece(s) 9 Day(s) Band width: up to 25 mm

185,122 VND

1 Piece(s) 9 Day(s) Band width: up to 20 mm

227,928 VND

1 Piece(s) 9 Day(s) Band width: up to 25 mm

Loading...Tải…

  1. 1